IESNA:LM-63-2002
[TEST]P954651
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]66233
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7771.2 9730.2 11501.2 12872.2 13990.2 14622.7 14920.1 15026.1 15562.9 16711.6
18609.1 21005.8 23364.8 25248.7 26896.6 28400.9 29351.4 29594.1 29009.5 27529.1
24541 19375 15993.7 13395.3 10608.9 7463.5 4906.1 3439.4 2683.8 2318
2102.6 1767.6 1497.5 519.7 253 41 0
7771.2 9798.6 11586.7 12981.6 14007.3 14701.3 15056.9 15156 15600.5 16636.4
18390.3 20739.1 23053.7 25002.5 26667.5 28171.8 29300.1 29706.9 29334.3 28079.5
25583.7 20810.9 16639.8 13973.1 11220.9 8137 5350.6 3610.4 2769.3 2400.1
2123.1 1794.9 1511.2 642.8 270.1 51.3 0
7771.2 9713.1 11467 12875.6 13973.1 14769.7 15210.7 15398.8 15747.5 16677.5
18171.5 20257.1 22479.4 24438.4 26021.3 27286.3 28472.7 29050.5 28903.5 27901.7
25894.8 22616.1 18027.9 14827.8 12096.1 9108 6082.2 4041.2 2988.1 2482.1
2191.5 1907.8 1634.2 1247.9 635.9 75.2 0
7771.2 9713.1 11415.7 12820.9 13993.6 14892.8 15494.5 15809.1 16137.3 16855.2
17966.4 19583.5 21505 23347.8 24831.6 26048.7 27071 27898.3 28120.6 27792.3
26585.5 24346.1 21200.7 17477.5 13973.1 10858.5 7593.4 4861.7 3316.3 2523.2
2177.8 1890.7 1613.7 1285.5 902.6 352.1 0
7771.2 9425.9 11077.3 12520.1 13757.7 14851.8 15723.6 16301.4 16670.6 17238.2
18161.3 19347.6 20882.7 22445.2 23850.3 25060.6 26045.3 26920.5 27542.8 27710.3
27378.7 26359.8 24383.7 21395.6 17904.8 14338.9 10684.1 7043 4424.1 2967.6
2263.3 2010.3 1747.1 1333.4 899.2 280.4 0
7771.2 9275.5 10766.2 12171.3 13470.5 14674 15768 16633 17221.1 17771.5
18462.1 19453.6 20602.4 21966.5 23340.9 24708.5 25870.9 26780.3 27467.5 28035.1
28476.1 28329.1 27710.3 26305.1 23877.7 20732.3 16687.7 12797 8605.4 5313
3446.3 2355.6 1706 1032.5 519.7 136.8 0
7771.2 8988.3 10284.1 11607.2 12892.7 14154.3 15371.4 16455.2 17354.4 18075.8
18807.4 19607.5 20486.1 21580.2 22834.9 24257.2 25720.5 27132.5 28383.8 29484.7
30486.4 31587.3 32083.1 32390.8 32322.4 30927.5 28264.2 24021.3 18407.4 12468.8
7196.8 3736.9 1907.8 1100.9 536.8 184.6 0
7771.2 8769.5 9808.9 10943.9 12120 13231.2 14424.4 15583.4 16698 17682.6
18667.3 19580.1 20407.5 21299.8 22236.6 23241.8 24407.6 25727.3 27170.1 28701.8
30373.6 32773.7 34712.2 35895.2 37242.2 38216.6 38343.1 37033.7 33628.4 28117.1
20486.1 13220.9 6738.7 2748.8 981.2 191.5 0
7771.2 8376.3 9108 9955.9 10885.8 11870.5 12872.2 13863.7 14844.9 15853.5
16909.9 17887.8 18951 20062.2 21217.8 22376.8 23662.3 25105.1 26701.7 28510.3
30623.2 33826.7 37006.3 39184.2 41963.7 45235.6 48736.6 51071.7 50572.6 45871.6
36192.6 23464 9952.5 3039.4 957.3 198.3 0
7771.2 8308 9036.2 9815.7 10694.4 11624.3 12574.8 13521.8 14458.6 15409
16345.8 17316.8 18342.5 19453.6 20602.4 21795.6 23122.1 24588.8 26229.9 28100
30209.5 33601.1 36804.6 39163.6 42134.7 45700.6 49523 51957.2 51495.7 46497.2
35977.2 22000.7 8431 2328.3 752.2 170.9 0
7771.2 8048.1 8424.2 8930.2 9542.2 10208.9 10882.4 11590.1 12321.8 13060.2
13805.6 14574.8 15350.9 16171.5 17053.5 17986.9 19012.6 20175 21576.8 23176.8
25125.6 28223.1 30571.9 32889.9 35717.4 39119.2 42312.5 43697.1 42250.9 36736.2
27118.8 15094.5 4352.3 912.8 304.3 68.4 0
7771.2 7856.7 8068.6 8372.9 8793.4 9248.2 9743.9 10253.3 10769.6 11320
11856.8 12373 12906.4 13436.3 13997 14588.5 15210.7 15966.3 16841.6 17976.6
19617.7 21655.4 23043.5 24595.7 26452.1 28476.1 29857.4 29375.3 26961.5 22434.9
16202.2 8290.9 2704.4 806.9 276.9 65 0
7771.2 7685.7 7716.5 7856.7 8085.7 8321.6 8632.8 8940.5 9244.7 9562.7
9839.6 10089.2 10297.8 10489.2 10622.6 10708 10793.5 10851.6 10947.4 11169.6
11702.9 12017.5 12075.6 12191.8 12373 12537.2 12089.3 10670.4 8646.4 6407
4355.7 2468.5 1237.6 523.1 253 88.9 0
7771.2 7326.7 7063.5 6926.7 6913 6967.7 7060.1 7162.6 7234.4 7278.9
7275.4 7190 7056.6 6868.6 6619 6314.7 5948.9 5569.4 5220.7 4895.9
4560.8 4263.4 4013.8 3808.7 3630.9 3449.7 3224 2919.8 2499.2 1935.1
1408.6 1035.9 718 461.6 263.3 75.2 0
7771.2 6995.1 6513 6301.1 6249.8 6294.2 6389.9 6492.5 6543.8 6530.1
6458.3 6331.8 6147.2 5918.1 5651.5 5377.9 5094.2 4810.4 4530.1 4222.4
3911.2 3630.9 3425.8 3302.7 3254.8 3261.6 3254.8 3159.1 2923.2 2530
1924.8 1326.5 929.9 612 304.3 68.4 0
7771.2 6735.3 6154 5925 5935.2 6065.2 6208.7 6301.1 6307.9 6246.4
6126.7 5955.7 5754 5521.5 5275.4 5032.6 4776.2 4506.1 4229.2 3972.8
3777.9 3610.4 3497.5 3425.8 3364.2 3292.4 3179.6 3063.3 2919.8 2690.7
2342 1839.4 1206.9 666.7 318 68.4 0
7771.2 6485.7 5887.4 5733.5 5829.2 6007 6147.2 6215.6 6188.2 6082.2
5918.1 5723.3 5497.6 5275.4 5039.5 4810.4 4653.1 4465.1 4229.2 4041.2
3914.7 3747.1 3483.9 3275.3 3138.6 3005.2 2868.5 2731.7 2608.6 2495.8
2362.5 2147.1 1757.3 1347.1 789.8 191.5 0
7771.2 6345.5 5747.2 5661.7 5825.8 5996.8 6136.9 6178 6113 5945.5
5743.8 5514.7 5268.5 5049.7 4861.7 4755.7 4629.2 4499.3 4372.8 4092.4
3842.9 3644.6 3446.3 3261.6 3070.2 2902.7 2738.5 2588.1 2430.8 2249.6
2071.9 1911.2 1675.3 1446.2 1012 393.2 0
7771.2 6225.8 5658.3 5648 5829.2 5993.4 6116.4 6130.1 6031 5849.8
5620.7 5367.7 5142 4933.5 4793.3 4673.7 4519.8 4311.2 4126.6 3904.4
3733.5 3542 3354 3183 3039.4 2892.4 2735.1 2574.4 2386.4 2177.8
1948.8 1747.1 1487.2 1124.8 745.3 311.1 0
7771.2 6157.5 5613.9 5644.6 5842.9 6003.6 6113 6092.5 5966 5750.6
5483.9 5234.4 5022.4 4861.7 4786.5 4605.3 4324.9 4000.1 3870.2 3760.8
3565.9 3415.5 3285.6 3094.1 2950.5 2837.7 2690.7 2516.3 2307.8 2078.7
1829.1 1719.7 1480.4 967.6 704.3 430.8 0
7771.2 6143.8 5586.5 5648 5846.3 6010.4 6109.6 6082.2 5928.4 5685.7
5415.6 5169.4 4960.8 4861.7 4745.5 4516.4 4106.1 3836 3767.6 3634.3
3463.4 3278.7 3104.4 2971 2889 2817.2 2683.8 2519.7 2321.4 2092.4
1849.6 1911.2 1524.8 1018.8 776.1 287.2 0
7771.2 6143.8 5583.1 5658.3 5849.8 6013.9 6106.2 6092.5 5942.1 5689.1
5415.6 5166 4957.4 4865.1 4735.2 4502.7 4075.3 3839.4 3784.7 3630.9
3453.1 3251.4 3107.8 2930 2906.1 2817.2 2680.4 2519.7 2335.1 2089
1856.5 1883.8 1309.4 1053 765.8 276.9 0
